IESNA:LM-63-2002
[TEST]P944390
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45113
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4115.2 4089.4 4035.5 3988.6 3976.9 3981.6 3995.6 4021.4 4044.9 4051.9
4054.2 4089.4 4162.1 4281.7 4481 4762.4 5104.7 5517.4 6045 6673.4
7386.3 8258.6 9316.1 10519 11813.4 13203.9 14538.1 15159.5 14249.7 11011.4
5991.1 1690.6 518.2 307.2 175.9 72.7 0
4115.2 4101.1 4044.9 3998 3986.2 3988.6 4002.7 4028.5 4049.6 4056.6
4061.3 4098.8 4169.1 4295.8 4490.4 4774.1 5121.2 5536.2 6077.9 6706.3
7442.6 8340.6 9440.4 10617.5 11935.3 13361 14667 15229.8 14106.6 10765.2
5712.1 1585.1 501.8 281.4 164.1 65.7 0
4115.2 4096.5 4042.5 3993.3 3972.2 3974.5 3981.6 3995.6 4005 4014.4
4028.5 4068.3 4143.4 4262.9 4459.9 4720.2 5053.2 5447.1 5955.9 6577.3
7353.5 8324.2 9463.8 10730 12043.2 13436 14751.5 15436.2 14603.7 11628.1
6903.2 2546.5 680 337.7 199.3 77.4 0
4115.2 4087.1 4035.5 3981.6 3953.4 3946.4 3951.1 3953.4 3953.4 3969.8
3993.3 4037.8 4112.9 4230.1 4398.9 4647.5 4978.1 5381.4 5890.3 6509.3
7348.8 8352.4 9632.6 11074.7 12552 14001.1 15354.1 16118.5 15696.4 13497
9266.9 4483.4 1350.6 492.4 239.2 75 0
4115.2 4087.1 4037.8 3981.6 3946.4 3939.4 3944 3944 3944 3962.8
4005 4044.9 4108.2 4209 4361.4 4591.2 4924.2 5339.2 5850.4 6502.3
7362.8 8509.5 9989.1 11740.7 13541.5 15154.8 16456.2 17281.6 17380 16254.5
12962.3 7796.6 3310.9 844.1 283.7 65.7 0
4115.2 4080 4030.8 3974.5 3937 3930 3937 3946.4 3946.4 3965.1
4009.7 4042.5 4091.8 4199.6 4361.4 4591.2 4914.8 5339.2 5859.8 6546.8
7444.9 8678.3 10333.8 12352.7 14402.1 16181.8 17485.6 18456.3 19051.9 18672.1
16184.2 11363.1 5442.4 1709.4 363.5 84.4 0
4115.2 4087.1 4035.5 3976.9 3939.4 3930 3934.7 3944 3944 3962.8
4005 4049.6 4112.9 4216 4375.5 4610 4938.3 5351 5866.8 6518.7
7379.2 8528.2 10014.9 11740.7 13522.8 15171.2 16531.2 17478.5 17605.1 16367.1
13260.1 8096.8 3182 820.7 236.8 63.3 0
4115.2 4091.8 4042.5 3983.9 3946.4 3937 3944 3951.1 3958.1 3976.9
4007.4 4056.6 4136.3 4255.9 4427.1 4663.9 4999.2 5407.2 5916.1 6553.9
7398 8462.6 9749.9 11154.5 12591.9 14043.3 15419.7 16191.2 15663.6 13602.5
9531.8 4581.8 1367 513.5 243.9 75 0
4115.2 4098.8 4047.2 3990.9 3960.5 3955.8 3965.1 3983.9 4000.3 4016.7
4037.8 4080 4162.1 4291.1 4483.4 4748.3 5078.9 5479.9 5981.7 6589
7358.1 8312.5 9431 10652.7 11928.3 13307 14662.4 15344.7 14627.2 12165.1
7686.4 3020.2 865.3 412.7 220.4 89.1 0
4115.2 4103.5 4049.6 3993.3 3967.5 3965.1 3981.6 4014.4 4042.5 4058.9
4075.4 4117.6 4194.9 4326.3 4527.9 4811.6 5158.7 5578.4 6094.3 6718
7440.2 8338.3 9372.4 10533.1 11766.5 13133.5 14434.9 14946.1 13980 10852
5946.5 1791.5 546.4 276.7 147.7 58.6 0
4115.2 4101.1 4049.6 3993.3 3967.5 3967.5 3983.9 4014.4 4044.9 4058.9
4073 4108.2 4187.9 4312.2 4511.5 4788.2 5132.9 5571.4 6089.6 6680.5
7391 8251.5 9280.9 10448.7 11625.8 12992.8 14322.4 14950.8 14134.8 11177.9
6333.4 1990.8 576.8 300.1 154.8 53.9 0
